A fresh perspective brings new possibilities to the toughest test scenarios. Keysight’s innovative PXI and AXIe products include features that support our goals to provide high quality products as well as to help customers accelerate time-to-market and achieve a lower cost of test. We’re providing unrivaled modular performance and consistent measurement science in the wireless, RF, microwave, and high-speed digital PXI and AXIe instruments. As we continue to grow our broad range of modular products, our measurement expertise contributes to breakthrough capabilities in network analyzers, digitizers, signal analyzers, signal generators, DMMs, and arbitrary waveform generators to address those challenging test scenarios.
Keysight’s modular hardware and software products address test system demands for greater measurements speed, data transfers and synchronization across instrument modules. Keysight ensures our modular products provide exceptional functionality, stimulus input and measurement outputs, and high-channel count in a small form factor. Whether modular test instruments are integrated into test systems for research, product verification or manufacturing, Keysight experts design in key features with the flexibility to meet the demanding needs for each application.
Our unique combination of proven measurement expertise and innovative capabilities in modular products provides a powerful range of alternatives for system developers, whether they are testing components, products, or subsystems. A greater range of choices— provided in hardware and software—will help them create the right system for today and tomorrow.
PXI and AXIe platforms address engineers demand for greater test speed, including data transfers, synchronization across instrument modules, and measurement speed. The open architecture and latest PCI technology enable enormous flexibility and high speed data transfers for test system configurations. Keysight modular products continue to provide expert, high–quality instrument functionality in the desirable smaller PXI and AXIe form factors.
Ongoing development of the Keysight modular portfolio is based on four key system architectural areas:
These ideas are reflected in our PXI and AXIe products.
PXI
PXI is based on the widely used and leading edge, high performance PCI architecture. PXI provides a rugged Compact PCI mechanical form-factor with integrated timing and synchronization for routing synchronization clocks and triggers. PXI modules are installed into a multi-slot chassis and configured or controlled by either an embedded PXI controller or remote PC. PXI continues to use the most recent PCI technology available and has progressed from PCI with a shared bus technology to PCI Express (PCIe) using a point-to-point bus topology for double the per lane bandwidth from 250 to 500 MB/s per direction, at the same time maintaining backwards compatibility with older PCI modules.
New Keysight PXI products are designed with the highest PXI/PCI performance integrating wider buses, faster controller links, module-to-module synchronization and a flexible backplane.
AXIe
AdvancedTCA® Extensions for Instrumentation and Test (AXIe) is a modular standard with 62 differential signal lines on an AXIe local bus providing extremely large data bandwidth for data-intensive applications such as streaming data from a digitizer to an FPGA or memory module. These dramatic speed capabilities are required to achieve the test speeds desired for applications in aerospace defense, high energy physics, semiconductor test and other industries.
AXIe is very similar to PXI, using the same PCIe fabric and programming but also provides these additional attributes:
AXIe integrates easily with PXI, and benchtop instruments and supports LXI and PCIe connectivity.
Keysight's modular software applications, utilities and companion tools add compelling capability for avid test system programmers and non-programmers, alike. Test system design engineers benefit from ready to use software for design and simulation, measurement and analysis or they may choose to use instrument drivers to create specialized test execution and measurements. The many options of Keysight software and tools make it easy for test system developers to achieve first measurements and complete tests quickly.
Keysight application software such as X-Series Measurement applications for RF conformance measurements, or Signal Studio for signal simulation and creation, provide fast reliable methods for quickly establishing test system functions without the need to program. Other software tools such as 89600 VSA supports demodulation and vector signal analysis, or MATLAB from MathWorks, which supports a wide range of Keysight modular product, helps to accomplish test system goals and save test system developers time.
Keysight's module instrument drivers are available in IVI-C, IVI-COM and G versions and include documentation with examples. Both application software and instrument drivers from Keysight are supported in a variety of popular development environments including Microsoft® VisualStudio® (VB.NET, C#, C/C++), Keysight VEE Pro, LabVIEW, LabVIEW windows/CVI and MATLAB.
The PXIe chassis backplane, which is based on the computer standard PCI Express (PCIe) architecture, takes advantage of embedding this widely used leading edge technology for fast data rates and throughput. Test system speed is also affected by engineer's choice of using a remote PC and I/O interface cards or embedded PXI controller, for test system control. For test systems that must execute very quickly or may include specialized configuration and measurement needs, the combination of PXI's PCIe backplane, a high-performance embedded controller, such as the Keysight M9037A, and instrument drivers achieves the fastest test throughput times.
The Keysight IO Libraries, along with built in Connection Expert, enables instrument communication for a variety of development environments including Keysight VEE Pro, NI LabVIEW, MATLAB, Microsoft Visual Studio and more. Test system instruments can be connected using IO Libraries whether the interfaces are PXI, GPIB, USB, Ethernet/LAN, LXI, RS-232 or VXI and from a variety of vendors. You can add or change modules and IO Libraries remain flexible as the test systems changes or grows. A PXI/AXIe chassis view in Connection Expert shows the chassis with details of the module type and addresses in each slot. IO Libraries automatically configures the interfaces after detecting the chassis and instruments to accelerate the time from startup to first measurement.
While in Connection Expert, you can start soft front panels, a graphical user interface for any module or chassis in the test system. The soft front panel enables users to easily send commands to one or more modules and verify startup connections or measurement operations. The soft front panels are also very useful for troubleshooting a system since they do not require program development to send instrument commands.
Keysight Command Expert is the next step in instrument control following the initialization of the chassis and modules in I/O Libraries and with Connection Expert. Command Expert makes it easy to find, use, and view full documentation for SCPI, IVI-C and IVI-COM instrument commands. You can easily send commands to configure, make measurements and retrieve instrument measurement data. Command Expert integrates seamlessly with Excel, VEE, SystemVue, MATLAB, Visual Studio, Python, and LabVIEW. Keysight ensures interoperability in PXI systems making it truly an open standard.
Our goal is to deliver the measurements needed today and to enable new capabilities that weren't previously possible. Whether addressing analog, digital, RF, microwave or lightwave applications, we're creating modules in the format best suited to each technology.
Any type of module can become a component within a large, single-purpose solution. Examples include the use of speed-optimized signal generators in production testing of wireless devices, high-performance digitizer modules within research, and high-fidelity arbitrary waveform generator (AWG) modules in radar simulations.
Keysight's Instrument Lifecycle Solutions are our commitment to address the service requirements that span your product lifecycle. Through these solutions, we provide a range of standard and tailored alternatives that ensure the longevity you need—from the date of purchase to the day you transition to new technology.
Keysight Technologies, Inc. definitions for specifications and characteristics
Each module datasheet provides clear specifications for product performance. Definitions for expected performance types are described below Each module datasheet provides clear specifications for product performance. Definitions for expected performance types are described below:
Keysight's product portfolio for automated testing includes more than traditional GPIB instruments. In recent years we've become a leading provider of LXI benchtop instruments. Today, our expanding offering of PXI and AXIe products provide the benefits of high-speed, flexibility, interoperability and small size of test systems and solutions. Additional information can be found at www.Keysight.com/find/modular.
Keysight Technologies (NYSE:KEYS) is a global electronic measurement technology and market leader helping to transform its customers' measurement experience through innovations in wireless, modular, and software solutions. Keysight's electronic measurement instruments, systems, software and services are used in the design, development, manufacture, installation, deployment and operation of electronic equipment. The business had revenues of $2.9 billion in fiscal year 2014. Information about Keysight is available at www.keysight.com.
Keysight Technologies Introduces Unique Integrated Capabilities to Streamline Higher-Data-Rate BER Testing for 32-Gb/s Receivers
(2015-March-24)
Keysight Technologies Introduces Next-Generation Phase Coherent PXIe Multi-Channel Vector Signal Analyzer and Generator for True 8x8 MIMO and Beamforming Tests
(2015-March-02)
Keysight Technologies’ PXI VNA Wins Multiple Industry Awards
(2015-January-14)
Keysight Introduces Industry's First PXIe Signal Analyzer to Provide Swept & FFT Capabilities
(2014-September-16)
Keysight Technologies' New, Full Two-port 26.5 GHz Vector Network Analyzers Fit in Just One PXI Slot
(2014-September-15)
Keysight Technologies Introduces 65-GSa/s High-Speed Arbitrary Waveform Generator
(2014-September-10)
Janet Smith, Americas
+1 970 679 5397
janet_smith@keysight.com
Twitter: @KeysightJSmith
Sarah Calnan, Europe
+44 (118) 927 5101
sarah_calnan@keysight.com
Iris Ng, Asia
+852 31977979
iris-hw_ng@keysight.com