What: |
The new Error Vector Magnitude Measurements Fit for 5G tutorial offers insights into what an EVM measurement is and what it can tell about the device being measured. A combination of real-life and simulated examples are used, with single and multi-carrier waveforms having bandwidths of 20 MHz - 2 GHz, to demonstrate the impact of a variety of signal impairments. Keysight's 5G solutions help engineers gain greater insight into the standard as it continues to evolve. |
When: |
Available now. |
Where: |
The tutorial is available at 5G-Insight. |
Additional |
# # #
Contacts:
Janet Smith, Americas
+1 970 679 5397
janet_smith@keysight.com
Twitter: @KeysightJSmith
Sarah Calnan, Europe
+44 (118) 927 5101
sarah_calnan@keysight.com
Connie Wong, Asia
+852 3197-7818
connie-ky_wong@keysight.com