What: |
Engineers working in communications, consumer electronics and aerospace & defense are faced with increasingly complex design and measurement challenges, as well as rapidly changing technology. A strong foundation in basic measurement and simulation techniques is essential for success. To meet this need, Keysight is hosting a series of one-day RF Back to Basics seminars designed to provide engineering graduates, experienced R&D engineers and technicians with an understanding of basic RF measurement, design and simulation techniques. Seminar topics will include network analysis; modular PXI instruments, measurement and test programs; signal generation and analysis, and fundamentals of RF simulation. |
When: |
Wednesday, March 9 |
Where: |
March 9: Westford, Mass. March 17: Santa Clara, Calif. May 3: Kanata, Ontario May 5: Mississauga, Ontario The seminars are free. Registration is required. |
Additional |
# # #
Contacts:
Janet Smith, Americas
+1 970 679 5397
[email protected]
Twitter: @KeysightJSmith
Sarah Calnan, Europe
+44 (118) 927 5101
[email protected]
Connie Wong, Asia
+852 3197-7818
[email protected]