What: |
The new Keysight M8920A PXIe Radio Test Set, with audio and RF frequency coverage from 100 kHz to 6 GHz and modulation bandwidth up to 160 MHz for generation and analysis of simple to complex waveforms used in emerging Land Mobile Radio (LMR) and aerospace and defense military communications (MilCom) applications. Keysight has partnered with Avionics Interface Technologies (AIT) in offering two PXI Avionics Interface Bus Modules to address the needs of avionics communications customers. The M3406A MIL-STD 1553 Interface Module and the M3407A ARINC 429 Interface Module, which can simulate and monitor with record/playback of bus traffic for verification of avionics data communications equipment. |
When: |
Mar. 7, 2018 |
Where: |
IWCE International Wireless Communications EXPO |
Additional |
www.keysight.com/find/radiotest |
# # #
Contacts:
Geri Lynne LaCombe, Americas
+1 303 662 4748
geri_lacombe@keysight.com
Magda Antone, Europe
+34 (93) 3434612
press.emea@keysight.com
Connie Wong, Asia
+852 3197-7818
connie-ky_wong@keysight.com