Keysight InfiniiVision 1000 X-Series Ultra-Low Cost Oscilloscopes

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Keysight's InfiniiVision 1000 X-Series oscilloscopes feature Keysight-custom technology at a fraction of the cost

Image 1:
Keysight's InfiniiVision 1000 X-Series oscilloscopes feature Keysight-custom technology at a fraction of the cost.

Low-JPEG Download (0.1MB)

High-JPEG Download (9.3MB)

Image 2:
Keysight's InfiniiVision 1000 X-Series oscilloscopes start at $449 (USD).

Low-JPEG Download (0.2MB)

High-JPEG Download (3.0MB)

Ideal for education and new users, the 1000 X-Series oscilloscopes feature built-in help, training signals, and education labs

Image 3:
Ideal for education and new users, the 1000 X-Series oscilloscopes feature built-in help, training signals, and education labs.

Low-JPEG Download (0.2MB)

High-JPEG Download (3.0MB)

The 1000 X-Series features models from 50 to 100 MHz

Image 4:
The 1000 X-Series features models from 50 to 100 MHz.

Low-JPEG Download (0.1MB)

High-JPEG Download (5.4MB)

Image 5:
InfiniiVision 1000 X-Series oscilloscopes come standard with two switchable 1:1 or 10:1 attenuation ratio passive probes.

Low-JPEG Download (0.1MB)

High-JPEG Download (11.6MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'