Introducing Agilent Technologies' B1506A Power Device Analyzer for Power Circuit Design

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

The Agilent B1506A Power Device Analyzer for Circuit Design is a complete solution that can help power electronic circuit designers maximize the value of their power electronics products by enabling them to select the correct power devices for their applications

Image 1:
The Agilent B1506A Power Device Analyzer for Circuit Design is a complete solution that can help power electronic circuit designers maximize the value of their power electronics products by enabling them to select the correct power devices for their applications.

Low-JPEG Download (0.4MB)

High-JPEG Download (1.2MB)

The B1506A has a wide range of capabilities that help it identify substandard devices under actual circuit operating conditions, including a wide voltage and current range (3 kV and 1500 A), and a wide temperature measurement range (-50°C to +250°C)

Image 2:
The B1506A has a wide range of capabilities that help it identify substandard devices under actual circuit operating conditions, including a wide voltage and current range (3 kV and 1500 A), and a wide temperature measurement range (-50°C to +250°C).

Low-JPEG Download (0.4MB)

High-JPEG Download (1.5MB)

Its unique software interface presents the user with a familiar device data sheet format that makes it easy to characterize devices without going through any formal training

Image 3:
Its unique software interface presents the user with a familiar device data sheet format that makes it easy to characterize devices without going through any formal training.

Low-JPEG Download (0.4MB)

Low-PNG Download (0.2MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'