Introducing Keysight's E4991B Impedance Analyzer

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
The E4991B impedance analyzer has a frequency range of 1 MHz to 500 MHz/1 GHz/3 GHz and replaces the industry standard E4991A.

Low-JPEG Download (0.2MB)

High-JPEG Download (0.8MB)

Image 2:
The E4991B with option 007 temperature characteristics test kit provides highly accurate temperature characteristics analysis capabilities within a wide temperature range from -55 deg C to +150 deg C.

Low-JPEG Download (0.2MB)

High-JPEG Download (0.7MB)

Image 3:
The E4991B with option 010 probe station connection kit offers an accurate on-wafer or micro-component impedance measurement up to 3 GHz.

Low-JPEG Download (0.2MB)

High-JPEG Download (0.8MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'