Introducing Keysight's FieldFox Cable Test Options

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
Engineers and technicians can use FieldFox's new Extended Range Transmission Analysis Option to make very accurate cable loss measurements without calibration and warm up.

Low-JPEG Download (0.4MB)

High-JPEG Download (9.2MB)

Image 2:
FieldFox's new TDR Option is useful in not only identifying the location of faults along cables, but also the nature of the fault.

Low-JPEG Download (0.2MB)

Image 3:
FieldFox enables accurate microwave measurements with no warm-up in the field.

Low-JPEG Download (0.1MB)

High-JPEG Download (2.0MB)

Image 4:
FieldFox is precise enough for the lab and rugged enough for the field.

Low-JPEG Download (0.1MB)

High-JPEG Download (1.3MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'