Images for Press Release
  
  

Agilent Technologies Introduces Oscilloscopes with Breakthrough Technology to Deliver Advanced Capabilities for Engineers, Technicians with Limited Budgets

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

The Agilent InfiniiVision 2000 and 3000 X-Series are engineered to deliver value, functionality and flexibility at prices that fit into existing budgets.  Whether you need a basic entry-level scope or a more sophisticated model, the full line of InfiniiVision X-Series oscilloscopes offer 26 models to ensure you get exactly what you need.

Image 1:
The Agilent InfiniiVision 2000 and 3000 X-Series are engineered to deliver value, functionality and flexibility at prices that fit into existing budgets.  Whether you need a basic entry-level scope or a more sophisticated model, the full line of InfiniiVision X-Series oscilloscopes offer 26 models to ensure you get exactly what you need.

Low-JPEG Download (0.2MB)

High-JPEG Download (2.5MB)

 

Optimize bench space with 5 instruments in 1. The InfiniiVision X-Series oscilloscopes provide an oscilloscope, logic timing analyzer, protocol analyzer, WaveGen function generator and digital voltmeter all in one innovative instrument with a footprint that is only 5.57 inches deep and the Industry's largest display in this class at 8.5 inches WVGA.

Image 2:
Optimize bench space with 5 instruments in 1. The InfiniiVision X-Series oscilloscopes provide an oscilloscope, logic timing analyzer, protocol analyzer, WaveGen function generator and digital voltmeter all in one innovative instrument with a footprint that is only 5.57 inches deep and the industry’s largest display in this class at 8.5 inches WVGA.

Low-JPEG Download (0.3MB)

High-JPEG Download (2.1MB)

The InfiniiVision X-Series oscilloscopes deliver more:

See more of your signal more of the time
Do more with the power of 5 instruments in 1
Get more investment protection with the Industry's only fully upgradable oscilloscope

Image 3:
The InfiniiVision X-Series oscilloscopes deliver more:

  • See more of your signal more of the time
  • Do more with the power of 5 instruments in 1
  • Get more investment protection with the industry’s only fully upgradable oscilloscope

Low-JPEG Download (0.3MB)

High-JPEG Download (2.6MB)

Agilent-designed MegaZoom IV custom ASIC technology enables the Industry's fastest waveform update rate of up to 1,000,000 waveforms per second with responsive deep memory acquisitions.

Image 4:
Agilent-designed MegaZoom IV custom ASIC technology enables the Industry's fastest waveform update rate of up to 1,000,000 waveforms per second with responsive deep memory acquisitions.

Low-JPEG Download (0.1MB)

Protect your oscilloscope investment with the InfiniiVision X-Series. You can upgrade bandwidth, digital channels, WaveGen, DVM or measurement applications at any point after purchase.  Both the 2000 and 3000 X-Series offer time-saving measurement applications such as mask testing as well as serial protocol analysis such as I²C, SPI, RS-232/UART, CAN and LIN.

Image 5:
Protect your oscilloscope investment with the InfiniiVision X-Series. You can upgrade bandwidth, digital channels, WaveGen, DVM or measurement applications at any point after purchase.  Both the 2000 and 3000 X-Series offer time-saving measurement applications such as mask testing as well as serial protocol analysis such as I²C, SPI, RS-232/UART, CAN and LIN.

Low-JPEG Download (0.2MB)

The 3000 X-Series also offers additional serial options such as FlexRay, ARINC429, MIL-STD1553, and Power analysis.

Image 6:
The 3000 X-Series also offers additional serial options such as FlexRay, ARINC429, MIL-STD1553, and Power analysis.

Low-JPEG Download (0.2MB)

The InfiniiVision 3000 X-Series power analysis application adds dozens of measurements necessary for characterizing power systems - plus even more measurements and report generation with accompanying PC-based analysis software

Image 7:
The InfiniiVision 3000 X-Series power analysis application adds dozens of measurements necessary for characterizing power systems - plus even more measurements and report generation with accompanying PC-based analysis software.

Low-JPEG Download (0.1MB)

The embedded AWG in the InfiniiVision 3000 X-Series oscilloscope makes it easy to add noise and change amplitude and frequency.  You can even perform math on multiple scope traces when creating the stimulus file.

Image 8:
The embedded AWG in the InfiniiVision 3000 X-Series oscilloscope makes it easy to add noise and change amplitude and frequency.  You can even perform math on multiple scope traces when creating the stimulus file.

Low-JPEG Download (0.1MB)

Instantly convert a captured waveform to an AWG stimulus file in the Agilent 3000 X-Series oscilloscope.

Image 9:
Instantly convert a captured waveform to an AWG stimulus file in the Agilent 3000 X-Series oscilloscope.

Low-JPEG Download (0.1MB)

The InfiniiVision X-Series offers an optional integrated 3-digit voltmeter (DVM) and 5-digit frequency counter inside the oscilloscopes.

Image 10:
The InfiniiVision X-Series offers an optional integrated 3-digit voltmeter (DVM) and 5-digit frequency counter inside the oscilloscopes.

Low-JPEG Download (0.1MB)

 

Related Information
  Press Release:

Agilent Technologies Introduces New Oscilloscope Options to Provide More Performance at Lower Cost
(2013-April-03)

  Press Release:

Agilent Technologies Adds 1-GHz Models and DVM Capability to Award-Winning InfiniiVision X-Series Oscilloscopes
(2012-February-28)

  Press Release:

Agilent Technologies Adds Arbitrary Waveform Generation to InfiniiVision 3000 X-Series Oscilloscopes
(2011-October-10)

  Press Release:

Agilent to Feature InfiniiVision 2000 and 3000 X-Series Oscilloscopes at 2011 ASEE
(2011-June-20)

  Press Release:

Agilent Technologies' New InfiniiVision X-Series Oscilloscopes Designed with Educators in Mind
(2011-May-16)

  Press Release:

Agilent Technologies Introduces Oscilloscopes with Breakthrough Technology to Deliver Advanced Capabilities for Engineers, Technicians with Limited Budgets
(2011-February-15)

  Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

  How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'