Introducing Keysight’s PXIe Multiport Vector Network Analyzer

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
The Keysight M9485A PXI Multiport VNA offers best-in-class, fast measurement speed and wide dynamic range, as well as the Keysight VNA’s common high stability and low trace noise for multiport testing.

Low-JPEG Download (0.1MB)

Image 2:
The M9485A supports up to 24-port configurations. Users can easily increase or decrease the number of ports by adding, re-assigning, or removing modules in the system according to current and future test needs.

Low-JPEG Download (0.1MB)

Image 3:
The M9485A uses the latest Keysight VNA software platform. It helps you set and measure multiple traces easily and intuitively. Up to 200 measurement channels and unlimited trace setups enable setting flexible multiport measurements. A guided calibration menu and copy channel feature enable full N-port calibrations and set stimulus conditions quickly.

Low-JPEG Download (0.5MB)

High-JPEG Download (1.3MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'