[an error occurred while processing this directive]

High-Speed Digitizer with Exclusive Digital Downconverter Option Provides Outstanding Bandwidth, Flexibility and Dynamic Range on Multiple Phase-Coherent Channels

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

M9703A AXIe high-speed digitizer, 8 channels, 12-bit, 1 GS/s to 3 GS/s, DC-1 GHz - Front view.

Image 1:
M9703A AXIe high-speed digitizer, 8 channels, 12-bit, 1 GS/s to 3 GS/s, DC-1 GHz - Front view.

Low-JPEG Download (0.04MB)

High-JPEG Download (0.1MB)

One Agilent M9703A AXIe 12-bit digitizer and one M9536A embedded AXIe controller installed in the Agilent M9502A 2-slot AXIe chassis - Front view

Image 2:
One Agilent M9703A AXIe 12-bit digitizer and one M9536A embedded AXIe controller installed in the Agilent M9502A 2-slot AXIe chassis - Front view

Low-JPEG Download (0.1MB)

High-JPEG Download (0.4MB)

M9703A AXIe high-speed digitizer, 8 channels, 12-bit, 1 GS/s to 3 GS/s, DC-1 GHz - Front right view.

Image 3:
M9703A AXIe high-speed digitizer, 8 channels, 12-bit, 1 GS/s to 3 GS/s, DC-1 GHz - Front right view.

Low-JPEG Download (0.1MB)

High-JPEG Download (0.4MB)

Five Agilent M9703A AXIe 12-bit digitizers installed in the Agilent M9505A 5-slot AXIe chassis to form a 40-channel 12-bit acquisition system - Front right view.

Image 4:
Five Agilent M9703A AXIe 12-bit digitizers installed in the Agilent M9505A 5-slot AXIe chassis to form a 40-channel 12-bit acquisition system - Front right view.

Low-JPEG Download (0.1MB)

High-JPEG Download (0.4MB)

For advanced measurement analysis the Agilent M9703A high-speed digitizer is compatible with the Agilent's 89600 Vector Signal Analysis software.

Image 5:
For advanced measurement analysis the Agilent M9703A high-speed digitizer is compatible with the Agilent’s 89600 Vector Signal Analysis software.

Low-JPEG Download (0.2MB)

High-JPEG Download (0.4MB)

 

Related Information
  Press Release:

Agilent Technologies Introduces Breakthrough Methodology to Accelerate Large-Scale Active Antenna Calibration and Testing
(2012-September-10)

Agilent Technologies Announces the Industry’s First High-Speed AXIe Digitizer for Large-Scale Applied Physics
(2011-November-15)

  Video:

Agilent AXIe 8 channels High-Speed Digitizer for phased-array antenna test
www.agilent.com/find/M9703A_DDC_video

  Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

  How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'