Keysight Technologies MXE EMI receiver

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
Available with a frequency range of 3 Hz to 3.6, 8.4, 26.5, or 44 GHz, the Keysight MXE EMI receiver meets CISPR 16-1-1 and MIL-STD-461 requirements.

Low-JPEG Download (0.2MB)

High-JPEG Download (7.1MB)

Image 2:
The Keysight MXE EMI receiver offers powerful measurement capabilities designed to simplify identification and evaluation of non-compliant emissions.

Low-JPEG Download (0.6MB)

Image 3:
The Keysight MXE EMI receiver now offers real-time signal analysis (RTSA) for diagnostics of high-speed transient signals that are difficult to capture.

Low-JPEG Download (0.8MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'