Keysight Technologies N1092A, N1092B and N1092D Sampling Oscilloscopes

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

The N1092X are compact, low-cost, high-performance oscilloscopes based on the hardware and user interface of the 86100D oscilloscopes.

Image 1:
The N1092X are compact, low-cost, high-performance oscilloscopes based on the hardware and user interface of the 86100D oscilloscopes.

Low-JPEG Download (0.2MB)

High-JPEG Download (5.0MB)

The N1092X oscilloscopes are designed to test optical transceivers operating in the 20 to 28 Gb/s range.

Image 2:
The N1092X oscilloscopes are designed to test optical transceivers operating in the 20 to 28 Gb/s range.

Low-JPEG Download (0.1MB)

High-JPEG Download (1.2MB)

With a companion PC, the N1092X uses the FlexDCA interface from the industry-standard 86100D DCA-X oscilloscopes.

Image 3:
With a companion PC, the N1092X uses the FlexDCA interface from the industry-standard 86100D DCA-X oscilloscopes.

Low-JPEG Download (0.1MB)

High-JPEG Download (3.7MB)

The N1092X oscilloscopes come in 1-, 2- and 4-channel configurations.

Image 4:
The N1092X oscilloscopes come in 1-, 2- and 4-channel configurations.

Low-JPEG Download (0.1MB)

High-JPEG Download (3.3MB)

The N1090A oscilloscopes allow testing of optical transceivers operating from 1 to 11 Gb/s, while the new N1092A/B/D models are used to test from 20 to 28 Gb/s.

Image 5:
The N1090A oscilloscopes allow testing of optical transceivers operating from 1 to 11 Gb/s, while the new N1092A/B/D models are used to test from 20 to 28 Gb/s.

Low-JPEG Download (0.1MB)

High-JPEG Download (4.5MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'