The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
The N2797A single-ended active probe is the industry’s first low-cost, high-input-impedance active probe with rugged probe tips for testing integrated circuits and devices in environmental chambers.
Low-JPEG Download (0.2MB)
High-JPEG Download (3.1MB)
Image 2:
Agilent’s new N2797A probes can be operated without damage over temperatures ranging from -40 to 85 C.
Low-JPEG Download (0.2MB)
High-JPEG Download (3.1MB)