Keysight N8900APV Photovoltaic Array Simulators

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Keysight's Solar Array Simulator (SAS) Control software for N8900APV Series PV simulators now offers automated static and dynamic maximum peak power tracking (MPPT) test.

Image 1:
Keysight's Solar Array Simulator (SAS) Control software for N8900APV Series PV simulators now offers automated static and dynamic maximum peak power tracking (MPPT) test.

Low-JPEG Download (0.1MB)

High-JPEG Download (0.4MB)

The Keysight Photovoltaic Array Simulator, model N8937APV, enables solar inverter designers and researchers to optimize and verify the inverter Maximum Power Point Tracking (MPPT) algorithms. The N8937A has a 208-VAC input and 1500-VDC output.

Image 2:
The Keysight Photovoltaic Array Simulator, model N8937APV, enables solar inverter designers and researchers to optimize and verify the inverter Maximum Power Point Tracking (MPPT) algorithms. The N8937A has a 208-VAC input and 1500-VDC output.

Low-JPEG Download (0.1MB)

High-JPEG Download (2.0MB)

The Keysight Photovoltaic Array Simulator, model N8957APV, has a 400-VAC input and up to 1,500 VDC out to test emerging solar array technologies.

Image 3:
The Keysight Photovoltaic Array Simulator, model N8957APV, has a 400-VAC input and up to 1,500 VDC out to test emerging solar array technologies.

Low-JPEG Download (0.1MB)

High-JPEG Download (1.7MB)

The 15kW Keysight N8900 Series Photovoltaic Array Simulators can be paralleled to up to 90 kW to test even the largest string inverters at full power and utility-scale inverters are 10% power.

Image 4:
The 15kW Keysight N8900 Series Photovoltaic Array Simulators can be paralleled to up to 90 kW to test even the largest string inverters at full power and utility-scale inverters are 10% power.

Low-JPEG Download (0.5MB)

High-JPEG Download (4.9MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'