Semi-anechoic EMC test chamber

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
The expanded EMC lab features a 1300 sq. ft. 5-meter semi-anechoic chamber and additional EMC test stations.

Low-JPEG Download (0.5MB)

Image 2:
Dual antennas.jpg (EMC_Chambers_1) - The 5-meter semi-anechoic EMC chamber reduces test time and features dual antennas.

Low-JPEG Download (0.7MB)

High-JPEG Download (1.4MB)

Image 3:
N9038A MXE EMI receiver.jpg - Agilent N9038A MXE is a standards-compliant EMI receiver and diagnostic signal analyzer.

Low-JPEG Download (0.3MB)

High-JPEG Download (0.7MB)

Image 4:
Radiated immunity.jpg (EMC_Chambers_12) - Radiated immunity test setup.

Low-JPEG Download (0.7MB)

High-JPEG Download (1.4MB)

Image 5:
Radiated emissions.jpg (EMC-Chambers_23) - Radiated emissions test setup.

Low-JPEG Download (0.5MB)

High-JPEG Download (1.0MB)

Image 6:
Projection of the N9038A MXE EMI receiver screen for real-time troubleshooting.

Low-JPEG Download (0.5MB)

High-JPEG Download (1.0MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'