Here’s the page we think you wanted. See search results instead:

 

N7624B and N7625B Signal Studio for LTE/LTE-Advanced FDD and TDD

  
  

The following product photos are available for use by the media, based on the Agilent Photography Use Policy.

Test Case Manager (TCM) provides a simplified user interface for quick and easy set-up of standard-compliant conformance test configurations for eNB receiver tests.

Image 1:
Test Case Manager (TCM) provides a simplified user interface for quick and easy set-up of standard-compliant conformance test configurations for eNB receiver tests.

Low-JPEG Download (0.5MB)

N7624B Signals Studio for LTE/LTE-Advanced FDD real-time.

Image 2:
N7624B Signals Studio for LTE/LTE-Advanced FDD real-time.

Low-JPEG Download (0.5MB)

N7625B Signal Studio for LTE/LTE-Advanced TDD E-TM pre-configuration.

Image 3:
N7625B Signal Studio for LTE/LTE-Advanced TDD E-TM pre-configuration.

Low-JPEG Download (0.4MB)

High-JPEG Download (0.9MB)

Uplink MIMO HARQ test configuration with X-Series signal generator (dedicated mode).

Image 4:
Uplink MIMO HARQ test configuration with X-Series signal generator (dedicated mode).

Low-JPEG Download (0.1MB)

Uplink MIMO HARQ test configuration with PXB dedicated mode (serial bits)

Image 5:
Uplink MIMO HARQ test configuration with PXB dedicated mode (serial bits).

Low-JPEG Download (0.1MB)

Related Information

Agilent Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'