The Keysight U2040 X-Series Wide Dynamic Range Power Sensors

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
The U2040 X-Series comes with four USB models and is suitable for wireless and radar applications.

Low-JPEG Download (0.1MB)

High-JPEG Download (2.8MB)

Image 2:
The U2049XA LAN power sensor is the world's first thermal vacuum compliant sensor and is designed for fault detection and long distance, remote monitoring of satellite systems.

Low-JPEG Download (0.1MB)

High-JPEG Download (0.6MB)

Image 3:
The LAN/Power over Ethernet port on the U2049XA LAN power sensor (left) and the USB port on the U2044XA USB peak and average power sensor (right).

Low-JPEG Download (0.1MB)

Image 4:
Perform data capture and analysis with the Keysight BenchVue software, which is bundled free of charge with each U2040 X-Series sensor.

Low-JPEG Download (0.2MB)

High-JPEG Download (3.1MB)

Image 5:
For the U2040 X-Series, functions such as multi-channel trace display with four-pairs of gates and automatic pulse parameters measurement are available on the BenchVue software.

Low-JPEG Download (0.2MB)

High-JPEG Download (0.7MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'