Agilent Technologies FieldFox handheld analyzers

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

On land, sea and air, FieldFox is ready for a wide range of applications: satellite communications, microwave backhaul, military communications, radar systems, and more.

Image 1:
On land, sea and air, FieldFox is ready for a wide range of applications: satellite communications, microwave backhaul, military communications, radar systems, and more.

Low-JPEG Download (0.4MB)

High-JPEG Download (0.6MB)

 

Agilent's FieldFox microwave vector network analyzer provides full 2-port VNA measurements.

Image 2:
Agilent’s FieldFox microwave vector network analyzer provides full 2-port VNA measurements.

Low-JPEG Download (0.2MB)

High-JPEG Download (0.3MB)

Image 3:
FieldFox microwave spectrum analyzers’ InstAlign offer industry-leading amplitude accuracy of ± 0.5 dB at power-up, with no warm-up required.

Low-JPEG Download (0.2MB)

High-JPEG Download (0.3MB)

The FieldFox combination analyzers' base function is a cable and antenna analyzer and can be configured to include spectrum and network analysis.

Image 4:
The FieldFox combination analyzers’ base function is a cable and antenna analyzer and can be configured to include spectrum and network analysis.

Low-JPEG Download (0.2MB)

High-JPEG Download (0.2MB)

Agilent's FieldFox handheld analyzers are rugged enough to meet MIL-PRF-28800F Class 2 requirements and provide precise measurements in harsh conditions.

Image 5:
Agilent’s FieldFox handheld analyzers are rugged enough to meet MIL-PRF-28800F Class 2 requirements and provide precise measurements in harsh conditions.

Low-JPEG Download (0.3MB)

High-JPEG Download (0.4MB)

 

FieldFox is a handheld instrument designed for the day-to-day workflows of technicians and engineers in the field.

Image 6:
FieldFox is a handheld instrument designed for the day-to-day workflows of technicians and engineers in the field.

Low-JPEG Download (0.6MB)

High-JPEG Download (0.8MB)

FieldFox is a handheld instrument designed for the day-to-day workflows of technicians and engineers in the field.

Image 7:
FieldFox is a handheld instrument designed for the day-to-day workflows of technicians and engineers in the field.

Low-JPEG Download (0.3MB)

High-JPEG Download (0.4MB)

FieldFox's built-in calibration capabilities and alignment procedures enable precise measurements in the field.

Image 8:
FieldFox’s built-in calibration capabilities and alignment procedures enable precise measurements in the field.

Low-JPEG Download (0.2MB)

High-JPEG Download (0.4MB)

Get Agilent-quality microwave measurements in the field with FieldFox handheld analyzers.

Image 9:
Get Agilent-quality microwave measurements in the field with FieldFox handheld analyzers.

Low-JPEG Download (0.7MB)

High-JPEG Download (1MB)

FieldFox microwave analyzers bring bench-level accuracy into the field by delivering handheld microwave measurements that agree with benchtop analyzers

Image 10:
FieldFox microwave analyzers bring bench-level accuracy into the field by delivering handheld microwave measurements that agree with benchtop analyzers

Low-JPEG Download (0.5MB)

High-JPEG Download (0.7MB)

FieldFox handheld analyzers are designed for harsh conditions and hard to reach locations and meet MIL-PRF-28800F Class 2 requirements.

Image 11:
FieldFox handheld analyzers are designed for harsh conditions and hard to reach locations and meet MIL-PRF-28800F Class 2 requirements. 

Low-JPEG Download (0.4MB)

High-JPEG Download (0.6MB)

FieldFox vector network analyzers offer an industry-first QuickCal function, which enables hassle-free calibration without external accessories.

Image 12:
FieldFox vector network analyzers offer an industry-first QuickCal function, which enables hassle-free calibration without external accessories.

Low-JPEG Download (0.2MB)

High-JPEG Download (0.3MB)

FieldFox handheld analyzers provide large buttons and a vertical orientation that make it easy to hold and operate - even with gloves.

Image 13:
FieldFox handheld analyzers provide large buttons and a vertical orientation that make it easy to hold and operate - even with gloves.

Low-JPEG Download (0.1MB)

 

Related Information
  Press Release:

Agilent Technologies Introduces 14 FieldFox Handheld Analyzers that Deliver Benchtop Accuracy, MIL-spec Durability to Field Applications
(2012-August-31)

Agilent Technologies Introduces FieldFox RF Analyzer, World's Most Integrated Handheld for Wireless Network Installation, Maintenance
(2008-October-01)

  Agilent Document:

Agilent FieldFox Microwave Analyzers
www.agilent.com/find/fieldfox_backgrounder

  Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

  How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'