Keysight Technologies Enhances Design, Simulate and Measurement at Millimeter-Wave Frequencies

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

The Keysight N9041B UXA X-Series signal analyzer reaches into the millimeter-wave range with continuous sweeps up to 110 GHz.

Image 1:
The Keysight N9041B UXA X-Series signal analyzer reaches into the millimeter-wave range with continuous sweeps up to 110 GHz.

Low-JPEG Download (0.1MB)

High-JPEG Download (0.4MB)

The Keysight N9041B UXA X-Series signal analyzer has a displayed average noise level (DANL) as low as -150 dBm/Hz above 50 GHz.

Image 2:
The Keysight N9041B UXA X-Series signal analyzer has a displayed average noise level (DANL) as low as -150 dBm/Hz above 50 GHz.

Low-JPEG Download (0.2MB)

The Keysight N9041B UXA X-Series signal analyzer provides industry-leading frequency coverage to 110 GHz with a maximum analysis bandwidth of 5 GHz.

Image 3:
The Keysight N9041B UXA X-Series signal analyzer provides industry-leading frequency coverage to 110 GHz with a maximum analysis bandwidth of 5 GHz.

Low-JPEG Download (0.2MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'