Keysight Expands PXI and AXIe Instrument Portfolio, Adds Calibration Services

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Double your system bandwidth for multi-channel and multi-chassis test systems with the Gen 3 technology in the M9019A PXIe 18-slot chassis. Boost performance of high data test applications such as 5G, MIMO and electronic warfare.

Image 1:
Double your system bandwidth for multi-channel and multi-chassis test systems with the Gen 3 technology in the M9019A PXIe 18-slot chassis. Boost performance of high data test applications such as 5G, MIMO and electronic warfare.

Low-JPEG Download (0.2MB)

High-JPEG Download (6.4MB)

Get up to 16 GB/s system bandwidth to an external PC with Keysight’s PXIe system modules and PC host adapters designed for both performance and system configuration flexibility.

Image 2:
Get up to 16 GB/s system bandwidth to an external PC with Keysight’s PXIe system modules and PC host adapters designed for both performance and system configuration flexibility.

Low-JPEG Download (0.1MB)

Improve test speed by 20 times at a fraction of the size of comparable stand-alone Keysight SMUs with the M9111A PXIe High-Speed Source/Measure Unit.

Image 3:
Improve test speed by 20 times at a fraction of the size of comparable stand-alone Keysight SMUs with the M9111A PXIe High-Speed Source/Measure Unit.

Low-JPEG Download (0.1MB)

High-JPEG Download (3.1MB)

Synchronize up to 12 modules or 192 channels with Keysight’s M9195B PXIe digital stimulus/response module.

Image 4:
Synchronize up to 12 modules or 192 channels with Keysight’s M9195B PXIe digital stimulus/response module.

Low-JPEG Download (0.3MB)

High-JPEG Download (3.1MB)

Get up 2 GHz instantaneous analog bandwidth, enabling wideband signal capture for emerging wireless, radar and satellite communications test with the M9203A PXIe high-speed digitizer and wideband digital receiver.

Image 5:
Get up 2 GHz instantaneous analog bandwidth, enabling wideband signal capture for emerging wireless, radar and satellite communications test with the M9203A PXIe high-speed digitizer and wideband digital receiver.

Low-JPEG Download (0.2MB)

High-JPEG Download (1.7MB)

Accelerate RF PA/FEM characterization and test with the M9421A PXIe VST’s FGPA-accelerated measurements supporting analog demodulation, noise figure and a broad range of cellular and wireless connectivity formats.

Image 6:
Accelerate RF PA/FEM characterization and test with the M9421A PXIe VST’s FGPA-accelerated measurements supporting analog demodulation, noise figure and a broad range of cellular and wireless connectivity formats.

Low-JPEG Download (0.1MB)

High-JPEG Download (5.3MB)

Get high-speed computing power for data intensive analysis and multiple module support with the M9537A AXIe embedded controller.

Image 7:
Get high-speed computing power for data intensive analysis and multiple module support with the M9537A AXIe embedded controller.

Low-JPEG Download (0.2MB)

High-JPEG Download (3.0MB)

Simultaneously characterize up to 10 BERT channels, minimizing crosstalk in high channel, high data rate applications with the M8030A multi-channel BERT.

Image 8:
Simultaneously characterize up to 10 BERT channels, minimizing crosstalk in high channel, high data rate applications with the M8030A multi-channel BERT.

Low-JPEG Download (0.1MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'