Keysight Technologies N8827A PAM-4 Analysis Software Adds BER Capability

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

The Keysight N8827A allows Bit Error Ratio testing on PAM-4 signals and can help to identify burst errors. BER/SER per acquisition feature helps to identify and locate burst errors. PAM-4 eye unfolding capability shows location of BER/SER errors in the PAM-4 signal.

Image 1:
The Keysight N8827A allows Bit Error Ratio testing on PAM-4 signals and can help to identify burst errors. BER/SER per acquisition feature helps to identify and locate burst errors. PAM-4 eye unfolding capability shows location of BER/SER errors in the PAM-4 signal.

Low-JPEG Download (0.6MB)

BER/SER measurement features allow you to measure the statistical Bit Error Ratio (BER) or Symbol Error Ratio (SER) of your PAM-4 signal. Public Introduction Date of Announcement.

Image 2:
BER/SER measurement features allow you to measure the statistical Bit Error Ratio (BER) or Symbol Error Ratio (SER) of your PAM-4 signal. Public Introduction Date of Announcement.

Low-JPEG Download (0.6MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'