Keysight Technologies PXIe Chassis and System Components

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Double your system bandwidth for multi-channel and multi-chassis test systems with the Gen 3 technology in the M9019A PXIe 18-slot chassis. Boost performance of high data test applications such as 5G, MIMO and electronic warfare.

M9019A PXIe 18-slot chassis, Gen 3:
Double your system bandwidth for multi-channel and multi-chassis test systems with the Gen 3 technology in the M9019A PXIe 18-slot chassis. Boost performance of high data test applications such as 5G, MIMO and electronic warfare.

Low-JPEG Download (0.2MB)

High-JPEG Download (7.3MB)

Ultra-quiet, with high capacity cooling and Gen 3 performance in a 10-slot chassis, suitable for desktop R&D.

M9010A PXIe 10-slot chassis, Gen 3:
Ultra-quiet, with high capacity cooling and Gen 3 performance in a 10-slot chassis, suitable for desktop R&D.

Low-JPEG Download (0.1MB)

High-JPEG Download (2.7MB)

Get up to 16 GB/s system bandwidth to an external PC with PXIe system modules and PC host adapters designed for both performance and system configuration flexibility.

System components, Gen 3:
Get up to 16 GB/s system bandwidth to an external PC with PXIe system modules and PC host adapters designed for both performance and system configuration flexibility.

Low-JPEG Download (0.2MB)

High-JPEG Download (3.3MB)

Cost-effective platform to build large, multi-channel systems when Gen 3 performance is not required.

M9018B PXIe 18-slot chassis, Gen 2:
Cost-effective platform to build large, multi-channel systems when Gen 3 performance is not required.

Low-JPEG Download (0.1MB)

High-JPEG Download (2.6MB)

Perfect for small, low-cost applications such as low-channel count VNA systems.

M9005A PXIe 5-slot chassis, Gen 1:
Perfect for small, low-cost applications such as low-channel count VNA systems.

Low-JPEG Download (0.1MB)

High-JPEG Download (6.7MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'