Agilent Technologies InfiniiVision 6000 X-Series and Infiniium S-Series Oscilloscopes


The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
Agilent's InfiniiVision 6000 X-Series and Infiniium S-Series oscilloscopes are setting the new standards for the portable performance space.

Low-JPEG Download (0.3MB)

High-JPEG Download (1.7MB)

Image 2:
The InfiniiVision 6000 X-Series oscilloscopes set the new visualization standard with a 450,000 wfms/s update rate and an easy to use 12.1-inch capacitive multi-touch display, and the compact 6-inch (154 mm) deep and 15 lbs (6.8 kg) form factor make this scope easily portable.

Low-JPEG Download (0.5MB)

High-JPEG Download (1.9MB)

Image 3:
InfiniiVision 6000 X-Series oscilloscopes also set the new standard in oscilloscope integration with the capabilities of up to six instruments in one: oscilloscope, 16 digital channels, serial protocol analyzer, dual-channel 20-MHz function/arbitrary waveform generator, 3-digit voltmeter, 10-digit counter with totalizer.

Low-JPEG Download (0.5MB)

High-JPEG Download (1.7MB)

Image 4:
The Infiniium S-Series oscilloscopes offer the most advanced oscilloscope platform available with a 15-inch multi-touch capacitive display and a next-generation user interface that makes personalizing your scope easy.

Low-JPEG Download (0.8MB)

High-JPEG Download (3.3MB)

Image 5:
The Infiniium S-Series also provides you the industry’s best signal integrity with the first 10-bit ADC for 4X more vertical resolution than traditional 8-bit scopes and a low-noise front end and industry-leading time scale accuracy; giving you superior measurements.

Low-JPEG Download (0.5MB)

High-JPEG Download (1.2MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'