Agilent LTE/LTE-Advanced Multi-Channel PXI-Based Test Solution

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
Agilent Signal Studio for LTE/LTE-Advanced software showing a 5 component carrier configuration.

Low-PNG Download (0.1MB)

Image 2:
The Agilent LTE/LTE-Advanced 4x4 PXI-based test solution accelerates multi-channel configuration test system setup and allows for deeper insight into complex carrier aggregation and spatial multiplexing MIMO designs.

Low-PNG Download (1.5MB)

Image 3:
The Agilent 89600 VSA software enables in-depth analysis of LTE-Advanced signals.

Low-PNG Download (0.3MB)

Image 4:
The Agilent LTE/LTE-Advanced 2x2 PXI-based test solution hardware includes a chassis with 2 M9391A PXIe VSAs and 2 M9381A PXIe VSGs, with the M9036A embedded controller.

Low-PNG Download (1.0MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'