Highlights:
- Supports up to &plsmn;256 V, a sampling rate of 20 MSa/s and 16-bit resolution
- Removes need for expensive input signal attenuation and conditioning circuitry with its wide voltage input range
- Allows for multiple burst of data without the need for re-initialization
SANTA ROSA, Calif., Nov. 9, 2015
Keysight Technologies, Inc. (NYSE: KEYS) today announced the M9217A, a PXI Express based, single-slot 2-channel, isolated digitizer. The M9217A carries a front-end supporting &plsmn;256 V input, with a sampling rate of 20 MSa/s and 16-bit resolution. This is similar to the L4532A LXI-based digitizers.
Keysight designed the M9217A's individually isolated 2-channel inputs for high performance using an A/D converter per channel. This ensures the signals measured are accurately digitized without distortion or additional noise. Channel input range is configurable from &plsmn;250 mV up to &plsmn;256 V, with a floating voltage up to &plsmn;40 V to accommodate differential waveform acquisition.
"The wide input range of the M9217A at &plsmn;256 V helps to reduce the need for additional attenuation or signal conditioning circuits," said NK Chari, director of marketing and support for Keysight Technologies' Measurement Systems Division. "This saves customers test development time and money."
Each channel comes with a 32M sample memory with the ability to record up to 1024 records, which engineers can configure by selecting the total number of samples, including pre-trigger samples. This enables the M9217A to digitize multiple bursts of data without the need for re-initialization between bursts.
The M9217A is ideal for analyzing high-voltage and transient signals in:U.S. Pricing and Additional Information
The M9217A is available today with prices starting at $7,010. More information is available at www.keysight.com/find/m9217a or contact Keysight Technologies. Images of the M9217A are available at www.keysight.com/find/m9217a_images.
Keysight Technologies (NYSE:KEYS) is a global electronic measurement technology and market leader helping to transform its customers' measurement experience through innovations in wireless, modular, and software solutions. Keysight's electronic measurement instruments, systems, software and services are used in the design, development, manufacture, installation, deployment and operation of electronic equipment. The business had revenues of $2.9 billion in fiscal year 2014. Information about Keysight is available at www.keysight.com www.keysight.com.
# # #
Contact:
Janet Smith, Americas
+1 970 679 5397
[email protected]
Twitter: @KeysightJSmith
Sarah Calnan, Europe
+44 (118) 927 5101
[email protected]
Connie Wong, Asia
+852 3197-7818
[email protected]