Home >
About Keysight >
News Resources >
News Releases >
Keysight Technologies to Feature New IntegraVision Power Analyzer at APEC 2015 EXPO
SANTA ROSA, Calif., March 10, 2015
Keysight Technologies, Inc. (NYSE: KEYS) will demonstrate the new PA2201A IntegraVision Power Analyzer and other power test products at APEC 2015 EXPO, Booth 432, Charlotte Convention Center, Charlotte, North Carolina, March 16 - 18.
Keysight experts will demonstrate:
- The Keysight IntegraVision power analyzer, an intuitive combination of accurate power measurements and touch-driven oscilloscope visualization, provides 0.05 percent basic accuracy, 16-bit resolution and up to 1000 V (isolated and floating) and 50 A (direct) measurements. Within a single instrument, the power analyzer delivers the dynamic views needed to see, measure and prove design performance
- The new Keysight N6785A SMU and other modular SMU solutions provide visualization of current drain from nA to A – in one pass and via one picture – unlocking insights to deliver exceptional battery life
- The Keysight B2902A two-channel SMU, with a measurement range spanning femtoamps to Amps, easily characterizes devices such as DC-DC converters
- The Keysight B1506A power device analyzer, which can measure all power device datasheet parameters up to 3 kV/1500 A and also calculate power loss
- The Keysight DSOX4PWR power application software provides an easy way to make power measurements with the full analysis capability integrated into the Keysight InfiniiVision 4000 X-Series oscilloscopes, quickly characterizes the reliability and efficiency of switching power supplies
- The Keysight N7020A power rail probe and the Keysight Infiniium S-Series Oscilloscope make power integrity measurements with mV sensitivity on noise, ripple and transients on DC power rails
Keysight will deliver a seminar entitled "Keysight Test Solutions Improve Power Circuit Design Success" in room 213D on Tuesday, March 17 from 3:45 – 4:15 p.m.
About Keysight Technologies
Keysight Technologies (NYSE:KEYS) is a global electronic measurement technology and market leader helping to transform its customers' measurement experience through innovations in wireless, modular, and software solutions. Keysight's electronic measurement instruments, systems, software and services are used in the design, development, manufacture, installation, deployment and operation of electronic equipment. The business had revenues of $2.9 billion in fiscal year 2014. Information about Keysight is available at www.keysight.com.
# # #
Contact:
Janet Smith, Americas
+1 970 679 5397
janet_smith@keysight.com
Twitter: @KeysightJSmith
Sarah Calnan, Europe
+44 (118) 927 5101
sarah_calnan@keysight.com
Connie Wong, Asia
+852 3197-7818
connie-ky_wong@keysight.com