Highlights:
- New PXIe,12-bit, wideband digital receiver running up to 3.2 GS/s
- Suitable as integrated component of Keysight modular solutions
- For applications requiring wideband signal capture and very high dynamic range
SANTA ROSA, Calif., April 5, 2016
Keysight Technologies, Inc. (NYSE: KEYS) today introduced the M9203A PXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver running up to 3.2 GS/s, with up to 2 GHz instantaneous analog bandwidth. This high-speed digitizer is ideal for applications in wireless communication, emerging communication standards, radar and satellite communication and semiconductor automated test.
As a component of a Keysight solution, this wideband digital receiver allows microwave measurements. These modular solutions are highly adaptable and integrate core signal-analysis capabilities with hardware speed and accuracy, allowing engineers to tailor the systems to fit their specific needs.
"The M9203A PXIe 12-bit wideband digital receiver is ideal when embedded in a larger system or as a component of a Keysight Reference Solution," said Jean-Luc Lehmann, high-speed digitizers product manager, Keysight's Communications Solutions Group. "Its performance allows wideband signal capture and its scalability enables system expansion."
The M9203A features a large FPGA that can implement different functionalities depending on the selected firmware option, such as:
Custom functions can also be implemented on-board, providing support of various application bundles, such as:
Additional information is available at www.keysight.com/find/M9203A. High-resolution images are available at www.keysight.com/find/M9203A_PXIe_Digitizer_images.
U.S. Pricing and Availability
The M9203A PXIe 12-bit high-speed digitizer/wideband digital receiver, running up to 3.2 GS/s, is pricing starts at $19,110 and is orderable now.
About Keysight High-Speed Digitizers
Keysight's high-speed digitizers are the result of more than 300 years of cumulative research and development experience in analog-to-digital conversion technology. This ensures the ability to achieve the most effective and reliable analog-to-digital conversion at high-resolution and fast sampling rates. Information on the technology and its applications is available at www.keysight.com/find/high-speed-digitizers.
About Keysight in Modular
Keysight provides unrivaled PXI and AXIe performance built on the industry's most accurate measurement science. Keysight helps engineers get to first measurement faster with common measurement software and Keysight Reference Solutions. Keysight has the industry's largest global network of experienced application engineers and metrology-grade calibration centers. Additional information about Keysight's PXI and AXIe modular test and measurement solutions is available at www.keysight.com/find/modular.
Keysight Technologies (NYSE: KEYS) is a global electronic measurement technology and market leader helping to transform its customers' measurement experience through innovations in wireless, modular, and software solutions. Keysight's electronic measurement instruments, systems, software and services are used in the design, development, manufacture, installation, deployment and operation of electronic equipment. The business had revenues of $2.9 billion in fiscal year 2015. Information about Keysight is available at www.keysight.com.
# # #
Contact:
Janet Smith, Americas
+1 970 679 5397
janet_smith@keysight.com
Twitter: @KeysightJSmith
Sarah Calnan, Europe
+44 (118) 927 5101
sarah_calnan@keysight.com
Connie Wong, Asia
+852 3197-7818
connie-ky_wong@keysight.com