Keysight Technologies Adds Signal Demodulation, Vector Signal Analysis, I/Q Analysis to its FieldFox Handheld Analyzers

  
  

FieldFox is the world's most integrated handheld RF and microwave analyzer

Highlights:

  • Keysight's new 89600 VSA software link enables design and troubleshooting of APCO-25 and TETRA devices for public safety radio
  • Keysight's portable I/Q capture and analysis solution is ideal for field installation and maintenance; interference identification and analysis; and signal demodulation
  • Keysight's FieldFox provides multiple instruments in one integrated, lightweight unit

SANTA ROSA, Calif., Oct. 2, 2017

Keysight Technologies, Inc. (NYSE: KEYS) today announced new enhancements for its FieldFox handheld RF and microwave analyzers. FieldFox analyzers now connect to Keysight's 89600 VSA software, the industry's leading toolset for signal demodulation and vector signal analysis. The FieldFox to 89600 VSA link provides a powerful combination of hardware and software for design and troubleshooting of devices using signal formats, including:

  • APCO-25 and TETRA for public safety radio
  • IEEE 802.11p for wireless vehicular communications
  • Low-power wide area networks and other formats for the internet of things (IoT)
  • Cellular communications including LTE, WCDMA and GSM

"With increased spectral density and complex signal waveforms, engineers can find it challenging to identify and understand unique signal characteristics," said Dan Dunn, vice president and general manager, Aerospace, Defense and Government Solutions. "Option 351 provides a new I/Q analyzer mode for FieldFox, a portable I/Q capture and analysis solution ideal for field-based communication systems applications; interference identification and analysis; and signal demodulation."

The FieldFox I/Q analyzer provides frequency and time domain measurements and customizable multi-domain display views. Users can capture and analyze I/Q data directly on the instrument, or capture and save the data for post analysis using Keysight's 89600 VSA software, MATLAB, Python Toolkit or other third-party demodulation software.

FieldFox's I/Q analyzer mode also enables verification of baseband subsystems and final signal chain integration, as well as troubleshooting of signal quality degradation due to hardware and software issues. Users can gain further insight into RF signal environments by regenerating and playing back I/Q capture data using a vector signal generator. Furthermore, engineers can apply environmental fading profiles to I/Q data using a vector signal generator to determine the performance of a receiver.

FieldFox I/Q analyzer allows users to capture up to 10 MHz of flatness- and phase-corrected I/Q data, and measure magnitude spectrum (frequency domain) and RF envelope as well as I/Q waveform (time domain). With FieldFox, users can customize up to four simultaneous and multi-domain measurement views, and enhance performance with features such as amplitude and IF alignment before capture. FieldFox saves I/Q capture data file types including comma separated values (CSV), text (TXT), SDF (compatible with 89600 VSA software) and MATLAB (MAT).

"Combining the new 89600 VSA software and I/Q recording capabilities with real-time spectrum analysis makes FieldFox an ideal portable solution for engineers and technicians to analyze, understand and detect signals in any environment," Dunn added.

U.S. Pricing and Availability

The FieldFox family provides a choice of 22 combination (combo) and spectrum analyzer models with frequency coverage from DC to 50 GHz and users can configure combo models to include spectrum analyzer, VNA, CAT, RTSA and more. All models offer benchtop precision and are MIL-Class 2 rugged.

FieldFox 89600 VSA software link, I/Q Analyzer and RTSA modes are available on FieldFox combo and spectrum analyzer models. I/Q Analyzer and RTSA software options are priced at $5,000; 89600 VSA software link requires spectrum analyzer mode only to enable connection. Users can upgrade the analyzer with the use of a software license key.

Additional Information

More information is available at www.keysight.com/find/fieldfox. Images are available at www.keysight.com/find/fieldfox-images.


About Keysight Technologies

Keysight Technologies, Inc. (NYSE: KEYS) is a leading technology company that helps its engineering, enterprise and service provider customers optimize networks and bring electronic products to market faster and at a lower cost. Keysight's solutions go where the electronic signal goes, from design simulation, to prototype validation, to manufacturing test, to optimization in networks and cloud environments. Customers span the worldwide communications ecosystem, aerospace and defense, automotive, energy, semiconductor and general electronics end markets. Keysight generated revenues of $2.9B in fiscal year 2016. In April 2017, Keysight acquired Ixia, a leader in network test, visibility, and security. More information is available at www.keysight.com.

# # #

Additional information about Keysight Technologies is available in the newsroom at www.keysight.com/go/news and on Facebook, Google+, LinkedIn, Twitter and YouTube

Contact:

Geri Lynne LaCombe, Americas