Keysight Technologies Delivers High Performance PXE EMI Receiver

  
  

Extends frequency coverage to 44 GHz to address EMC compliance testing requirements

SANTA ROSA, Calif., October 23, 2019

Keysight Technologies, Inc. (NYSE: KEYS), a leading technology company that helps enterprises, service providers and governments accelerate innovation to connect and secure the world, has extended the company's N9048B PXE Electromagnetic Interference (EMI) Receiver from 26.5 to 44 GHz enabling customers to meet current and emerging compliance testing requirements according to various standards bodies, including MIL-STD-461G and FCC Part 15.

The cellular (5G) and automotive industries need to leverage higher frequencies to deliver new applications requiring increased spectrum resources to carry large amounts of data at faster speeds. These higher frequency applications must meet electromagnetic compatibility (EMC) compliance testing and commercial application requirements before they can be brought to market. EMI receivers measure unwanted emissions at high frequencies generated by a device under test (DUT).

"Offering industry leading performance and EMC focused application software, Keysight's 44 GHz PXE enables certification labs to confidently handle any new product that requires compliance testing and adherence to the CISPR 16-1-1:2019 and MIL-STD-461G (2015) standards," said Joe Rickert, vice president and general manager of high frequency measurement R&D for Keysight's communications solutions group.

Keysight's PXE is a standards-compliant EMI receiver and diagnostic signal analyzer that provides the accuracy, repeatability, and reliability needed to test with confidence. Now supporting a frequency range of 2 Hz – 44 GHz, Keysight's PXE EMI Receiver delivers:

  • Sensitivity performance that allows detection of small signals close to the noise level, common in EMC compliant radiated emissions measurements, enabling customers to identify emissions caused by their device.
  • Full compliance with CISPR 16-1-1:2019 and MIL-STD-461G (2015), ensuring devices comply with new worldwide and regional standards.
  • Time domain scan (TDS) and accelerated TDS capabilities to meet dwell measurement requirements while reducing receiver scan and test time from multiple hours to seconds.
  • Full signal visibility, where the real time scan (RTS) provides gapless signal capture and analysis in up to 350 MHz bandwidth and simultaneously displays the frequency domain, time domain and spectrogram, with three EMC detectors enabling customers to better understand their signals.

About Keysight Technologies

Keysight Technologies, Inc. (NYSE: KEYS) is a leading technology company that helps enterprises, service providers and governments accelerate innovation to connect and secure the world. Keysight's solutions optimize networks and bring electronic products to market faster and at a lower cost with offerings from design simulation, to prototype validation, to manufacturing test, to optimization in networks and cloud environments. Customers span the worldwide communications ecosystem, aerospace and defense, automotive, energy, semiconductor and general electronics end markets. Keysight generated revenues of $3.9B in fiscal year 2018. More information is available at www.keysight.com.

# # #

Additional information about Keysight Technologies is available in the newsroom at https://www.keysight.com/go/news and on Facebook, LinkedIn, Twitter and YouTube.

Additional Information

Images of Keysight's N9048B PXE Electromagnetic Interference (EMI) Receiver are available at https://www.keysight.com/find/pxeemi-images.

Image 1
Keysight Technologies’ N9048B PXE Electromagnetic Interference (EMI) Receiver

Download Image

Keysight Contact:

Geri Lynne LaCombe, Americas/Europe
+1 303 662 4748
geri_lacombe@keysight.com

Fusako Dohi, Asia
+81 42 660-2162
fusako_dohi@keysight.com