The Keysight M8194A arbitrary waveform generator (AWG) offers a unique combination of speed, bandwidth and channel density. With sample rates up to 120 GSa/s and output frequencies up to 50 GHz, Keysight’s AWG enables signal generation up to 100 GBd on 4 channels simultaneously, with femtosecond channel-to-channel synchronization. As a result, Keysight’s AWG delivers a new level of stimulus performance for coherent optical interconnect and flexible wideband modulation scheme requirements.
Transmitting large amounts of information through optical channels has driven the rapid rise of coherent transmission, as well as the need to generate and analyze complex modulated optical signals. Multi-channel arbitrary waveform generators are typically used to synthesize complex modulated signals, but require performance capabilities beyond the signals being generated.
Coherent optical and high-speed serial links are driving the test need for:
Today’s technology cycles are shorter and faster than ever. Designed uniquely to meet the requirements of 64 GBd/64 QAM and 100 GBd PAM4, the M8194A is specially addresses coherent optical and multi-level/multi-channel digital signal requirements. The M8194A is currently the fastest AWG from Keysight (120 GSa/s), delivering the highest bandwidth and best ENOB for cleanest signal generation. In addition to best-in-class instrument performance, the M8194A offers flexibility, without complexity, in single or multi-channel operation.
For systems requiring a stimulus with flexible modulation schemes (NRZ, PAM-4, QPSK, QAM-n and others) at highest speeds, the M8194A provides:
For more information, go to: www.keysight.com/find/M8194A
Keysight Technologies, Inc. (NYSE: KEYS) is a leading technology company that helps enterprises, service providers, and governments accelerate innovation to connect and secure the world. Keysight's solutions optimize networks and bring electronic products to market faster and at a lower cost with offerings from design simulation, to prototype validation, to manufacturing test, to optimization in networks and cloud environments. Customers span the worldwide communications ecosystem, aerospace and defense, automotive, energy, semiconductor and general electronics end markets. Keysight generated revenues of $3.2B in fiscal year 2017. In April 2017, Keysight acquired Ixia, a leader in network test, visibility, and security. More information is available at www.keysight.com.
Geri Lynne LaCombe, Americas
+1 303 662 4748
geri_lacombe@keysight.com
Magda Antone, Europe
+34 (93) 3434612
press.emea@keysight.com
Fusako Dohi, Asia
+81 42 660-2162
fusako_dohi@keysight.com