302 Moved Temporarily

This document you requested has moved temporarily.

It's now at https://localhost:8955/main/header.jspx?curr_url=http://about.keysight.com/en/newsroom/backgrounders/awg/index.shtml?cc=US&myAgilentEmail=&section=bd&lc=eng&cc=IN.

Keysight M8194A Arbitrary Waveform Generator (AWG)

  
  

September 18, 2018

  1. Introduction
  2. Customer Problem
  3. How does Keysight solution solve this problem?
  4. Key Features and Business Benefits
  5. Additional Information/Images
  6. Related Information
Introduction

The Keysight M8194A arbitrary waveform generator (AWG) offers a unique combination of speed, bandwidth and channel density. With sample rates up to 120 GSa/s and output frequencies up to 50 GHz, Keysight’s AWG enables signal generation up to 100 GBd on 4 channels simultaneously, with femtosecond channel-to-channel synchronization. As a result, Keysight’s AWG delivers a new level of stimulus performance for coherent optical interconnect and flexible wideband modulation scheme requirements.

Customer Problem

Transmitting large amounts of information through optical channels has driven the rapid rise of coherent transmission, as well as the need to generate and analyze complex modulated optical signals. Multi-channel arbitrary waveform generators are typically used to synthesize complex modulated signals, but require performance capabilities beyond the signals being generated.

Coherent optical and high-speed serial links are driving the test need for:

  • Stimulus for testing coherent optical interconnects e.g. using 64 GBd / 64 quadrature amplitude modulation (QAM) and higher
  • Products and components with high speed serial links up to 100 GBd
  • Stimulus with flexible modulation schemes (NRZ, PAM-4, QPSK, QAM-n and others)

How does Keysight solution solve this problem?

Today’s technology cycles are shorter and faster than ever. Designed uniquely to meet the requirements of 64 GBd/64 QAM and 100 GBd PAM4, the M8194A is specially addresses coherent optical and multi-level/multi-channel digital signal requirements. The M8194A is currently the fastest AWG from Keysight (120 GSa/s), delivering the highest bandwidth and best ENOB for cleanest signal generation. In addition to best-in-class instrument performance, the M8194A offers flexibility, without complexity, in single or multi-channel operation.

Key Features and Business Benefits

For systems requiring a stimulus with flexible modulation schemes (NRZ, PAM-4, QPSK, QAM-n and others) at highest speeds, the M8194A provides:

  • 1, 2 or 4 differential channels on a 1-slot AXIe module enable optimized channel density
  • 120 GSa/s sample rate
  • Arbitrary signal generation with frequency contents up to 50 GHz
  • Synchronization across modules
  • 8-bit vertical resolution
  • 512 kSamples per channel (enables PRBS 215-1)

 

Additional Information
AWG, arbitrary waveform generator, waveform generator, arb

Keysight M8194A Arbitrary Waveform Generator (AWG)

For more information, go to: www.keysight.com/find/M8194A

 

About Keysight Technologies

Keysight Technologies, Inc. (NYSE: KEYS) is a leading technology company that helps enterprises, service providers, and governments accelerate innovation to connect and secure the world.  Keysight's solutions optimize networks and bring electronic products to market faster and at a lower cost with offerings from design simulation, to prototype validation, to manufacturing test, to optimization in networks and cloud environments. Customers span the worldwide communications ecosystem, aerospace and defense, automotive, energy, semiconductor and general electronics end markets. Keysight generated revenues of $3.2B in fiscal year 2017. In April 2017, Keysight acquired Ixia, a leader in network test, visibility, and security. More information is available at www.keysight.com.

Related Information
Contacts:

Geri Lynne LaCombe, Americas
+1 303 662 4748
geri_lacombe@keysight.com

Magda Antone, Europe
+34 (93) 3434612
press.emea@keysight.com

Fusako Dohi, Asia
+81 42 660-2162
fusako_dohi@keysight.com