Images for Press Release

Agilent Technologies Introduces CAN/LIN Option for 6000 Series Oscilloscopes that Helps Automotive Engineers Find Design Problems Faster

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Hardware-accelerated decode detects a CRC error while triggering on CAN frame ID:07FHEX due to a glitch

Image 1:
Hardware-accelerated decode detects a CRC error while triggering on CAN frame ID:07FHEX due to a glitch

Download JPG (2.10 MB)

Download TIF (1.73 MB)

Agilent’s CAN/LIN option for the 6000 Series oscilloscopes features hardware-accelerated decode of CAN and LIN serial buses to produce the industry’s fastest decode update rates.

Image 2:
Agilent’s CAN/LIN option for the 6000 Series oscilloscopes features hardware-accelerated decode of CAN and LIN serial buses to produce the industry’s fastest decode update rates.

Download JPG (1.05 MB)

Download TIF (5.23 MB)

 

Related Information
  Press Release:

Agilent Technologies Introduces CAN/LIN Option for 6000 Series Oscilloscopes that Helps Automotive Engineers Find Design Problems Faster
(2006-May-01)

  Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

  How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'