Images for Press Release

Agilent Technologies and FuturePlus Systems Introduce Analysis Tool that Addresses Challenges of DDR3 Memory Designs

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

The Agilent 16902A logic analysis system provides high-performance, system-level debugging of digital designs. Expandability is the key to the system´s long-term value. Customize this system for your specific needs with innovative probing, high-performance measurement modules, and post-processing analysis tools.

Image 1:
The Agilent 16902A logic analysis system provides high-performance, system-level debugging of digital designs. Expandability is the key to the system´s long-term value. Customize this system for your specific needs with innovative probing, high-performance measurement modules, and post-processing analysis tools.

Download JPEG (0.2MB)

Download TIF (5.3MB)

The FS2350 DDR3 analysis probe provides complete, accurate 800-1067 MT/s state analysis or timing analysis up to 4 GHz.  It's interposer design accepts a DIMM module in the probe's extender slot to permit probing of a fully-populated memory bus.

Image 2:
The FS2350 DDR3 analysis probe provides complete, accurate 800-1067 MT/s state analysis or timing analysis up to 4 GHz.  It's interposer design accepts a DIMM module in the probe's extender slot to permit probing of a fully-populated memory bus.

Download JPEG (0.1MB)

Download TIF (1.8MB)

16950B & 16951B

Image 3:
16950B: Validate leading edge DDR3 and front side bus designs with Agilent's new 16950B 667 MHz state, 1066 Mb/s data rate logic analyzer module.

16951B: Agilent's 16951B high-speed logic analyzer module, quadruples the Industry's maximum memory depth across all channels to 256 M samples.

Download JPEG (1.5MB)

Download TIF (3.2MB)

 

Related Information
  Press Release:

Agilent Technologies and FuturePlus Systems Introduce Analysis Tool that Addresses Challenges of DDR3 Memory Designs
(2006-November-27)

  Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

  How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'