Images for Press Release

Agilent Technologies Introduces AC/DC Current Probes for Accurate Measurements from DC to 100 MHz Bandwidth

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

The Agilent N2775A power supply provides clean dc power for the N2780A/81A/82A/83A current probe. Three 12 V outputs allow for up to three N2780As to be connected enabling you to make effective three phase power measurements. This power supply is an universal AC input power supply covering 100VAC - 240VAC 50/60Hz AC input.

Image 1:
The Agilent N2775A power supply provides clean dc power for the N2780A/81A/82A/83A current probe. Three 12 V outputs allow for up to three N2780As to be connected enabling you to make effective three phase power measurements. This power supply is an universal AC input power supply covering 100VAC - 240VAC 50/60Hz AC input.

Download JPEG (0.08MB)

Download TIF (0.61MB)

The N2780A Series current probes are high bandwidth, active current probes, featuring flat bandwidth, low noise (<2.5 mArms> and low circuit insertion loss and are compatible with any oscilloscope with high impedance BNC input.

Image 2:
The N2780A Series current probes are high bandwidth, active current probes, featuring flat bandwidth, low noise (<2.5 mArms> and low circuit insertion loss and are compatible with any oscilloscope with high impedance BNC input.

Download JPEG (0.06MB)

Download TIF (0.59MB)

Current probe for power supply switching loss measurement.

Image 3:
Current probe for power supply switching loss measurement.

Download JPEG (0.17MB)

Download TIF (1.39MB)

 

Related Information
  Press Release:

Agilent Technologies Introduces AC/DC Current Probes for Accurate Measurements from DC to 100 MHz Bandwidth
(2007-May-01)

  Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

  How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'