Images for Press Release

Agilent Technologies Introduces Industry's First 1-GHz Battery-Powered Digital Storage Oscilloscopes and First Battery-Powered Mixed Signal Oscilloscopes

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Agilent 6000 Battery Option

Image 1: Agilent 6000 Battery Option
Agilent 6000 series offers the Industry's first battery-powered oscilloscopes with bandwidths up to 1 GHz.   Based on lithium-ion technology, the rechargeable battery provides more than two hours of battery life between charges.

Download JPEG (2.5MB)

Download TIF (8.9MB)

Unplug and Go

Image 2: Unplug and Go
The superior hardware-assisted triggering, decode and responsive deep memory of the 6000 series is now available in a battery-operated mode.  This enables the oscilloscope to operate in applications where line power is not readily available.

Download JPEG (0.8MB)

Download TIF (6.7MB)

 

Related Information
  Press Release:

Agilent Technologies Introduces Industry's First 1-GHz Battery-Powered Digital Storage Oscilloscopes and First Battery-Powered Mixed Signal Oscilloscopes
(2007-April-2)

  Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

  How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'