Images for Press Release
Agilent Technologies Introduces Industry's Smallest and Highest Power Solar Array Simulator

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

J-BERT Pattern Generator with complete jitter injection – front

Image 1:
New Agilent E4360 Modular Solar Array Simulator

Download JPEG (1.0MB)

Download TIF (5.8MB)

Small 2U-high size and front panel control buttons makes it easy to use and integrate the E4360 modular solar array simulator

Image 2:
Small 2U-high size and front panel control buttons makes it easy to use and integrate the E4360 modular solar array simulator.

Download JPEG (0.4MB)

Download TIF (2.6MB)

Front panel with two channels displayed simultaneously

Image 3:
Front panel with two channels displayed simultaneously.

Download JPEG (0.4MB)

Download TIF (2.9MB)

Front panel with two channels displayed simultaneously

Image 4:
Front panel with two channels displayed simultaneously

Download JPEG (0.4MB)

Download TIF (2.6MB)

Built-in Ethernet, USB 2.0 and GPIB interfaces standard

Image 5:
Built-in Ethernet, USB 2.0 and GPIB interfaces standard.

Download JPEG (5.0MB)

Download TIF (5.0MB)

User re-configurable modular solar array simulator

Image 6:
User re-configurable modular solar array simulator.

Download JPEG (0.4MB)

Download TIF (4.2MB)

Module for the E4360 modular solar array simulator

Image 7:
Module for the E4360 modular solar array simulator.

Download JPEG (0.5MB)

Download TIF (3.5MB)

E4361A and E4362A modules for use with the E4360 modular solar array simulator mainframe.

Image 8:
E4361A and E4362A modules for use with the E4360 modular solar array simulator mainframe.

Download JPEG (0.7MB)

Download TIF (4.8MB)

 

Related Information
  Press Release:

Agilent Technologies Introduces Industry's Smallest and Highest Power Solar Array Simulator
(2008-May-5)

  Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

  How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'