Images for Press Release

Agilent Technologies Introduces Serial Bus Triggering, Hardware-Based Decoding for 5000 Series Oscilloscopes, Providing Quick Troubleshooting at Affordable Price

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

The Agilent 5000 Series oscilloscope has 100- to 500-MHz models with 2 or 4 channels and up to 4 GSa/s update rate all in a compact portable package.

Image 1:
The Agilent 5000 Series oscilloscope has 100- to 500-MHz models with 2 or 4 channels and up to 4 GSa/s update rate all in a compact portable package.

Download JPEG (2.7MB)

Download TIF (6.4MB)

Agilent 5000 Series oscilloscopes now offer standard serial triggering and optional hardware-accelerated decode for I2C (shown here), SPI, CAN, LIN, and USB (trigger only).

Image 2:
Agilent 5000 Series oscilloscopes now offer standard serial triggering and optional hardware-accelerated decode for I2C (shown here), SPI, CAN, LIN, and USB (trigger only).

Download JPEG (0.3MB)

Download TIF (0.3MB)

 

Related Information
  Press Release:

Agilent Technologies Introduces Serial Bus Triggering, Hardware-Based Decoding for 5000 Series Oscilloscopes, Providing Quick Troubleshooting at Affordable Price
(2008-February-07)

  Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

  How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'