Images for Press Release

Agilent Technologies' PNA-X Achieves 100 Times Faster Swept-IMD Measurements with a Simple, Integrated Setup

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Agilent's  IMD application makes it easy to set up fast, accurate swept-IMD measurements with the PNA-X network analyzer.

Image 1:
Agilent's IMD application makes it easy to set up fast, accurate swept-IMD measurements with the PNA-X network analyzer.

Download JPEG (0.7MB)

Download TIF (5.3MB)

The system's internal sources and a built-in signal combiner provide fast swept-IMD measurements -- approximately 100 times faster than spectrum-analyzer based solutions.

Image 2:
The system's internal sources and a built-in signal combiner provide fast swept-IMD measurements -- approximately 100 times faster than spectrum-analyzer based solutions.

Download JPEG (0.7MB)

Download TIF (5.1MB)

Agilent's  PNA-X network analyzer offers a unique single-connection solution for CW and pulsed S-parameter, compression, IMD, and noise figure measurements.

Image 3:
Agilent's PNA-X network analyzer offers a unique single-connection solution for CW and pulsed S-parameter, compression, IMD, and noise figure measurements.

Download JPEG (1.1MB)

Download TIF (3.3MB)

 

Related Information
  Press Release:

Agilent Technologies' PNA-X Achieves 100 Times Faster Swept-IMD Measurements with a Simple, Integrated Setup
(2008-October-07)

  Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

  How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'