Images for Press Release

Agilent Technologies Introduces Oscilloscopes with Industry's Biggest Display, Fastest Waveform Update Rate

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
New Agilent InfiniiVision 7000 Series oscilloscope

Download JPEG (0.2MB)

Download TIF (1.5MB)

Image 2:
Agilent InfiniiVision 7000 Series oscilloscope - Engineered for the Best signal visibility.

Download JPEG (0.1MB)

Download TIF (2.7MB)

Image 3:
The InfiniiVision 7000 Series offers bandwidths up to 1 GHz. Each model, equipped with a large 12.1” XGA LCD display, comes in an extremely quiet package that is just 6.5” deep and weighs only 13 pounds.

Download JPEG (0.1MB)

Download TIF (1.6MB)

Image 4:
Agilent InfiniiVision family of oscilloscopes offers a variety of form factors and price points

Download JPEG (0.6MB)

Download TIF (4.3MB)

 

Related Information
  Press Release:

Agilent Technologies Introduces Oscilloscopes with Industry's Biggest Display, Fastest Waveform Update Rate
(2008-February-25)

  Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

  How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'