Agilent Technologies 16850 Series Portable Logic Analyzers

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
The 16850 Series portable logic analyzers provide 2.5 GHz timing capture with up to 128 M sample memory for finding elusive problems quickly, even far from the trigger point.

Low-JPEG Download (0.1MB)

High-JPEG Download (1.0MB)

Image 2:
Four models with 34/68/102/136 channels and a standard 15-inch touch screen provide measurement flexibility with a proven, easy to use interface.

Low-JPEG Download (0.1MB)

High-JPEG Download (1.0MB)

Image 3:
The 16850 Series offers a 1.4 GHz trigger sequencer for both state and timing capture to help you confidently validate a variety of sub-systems.

Low-JPEG Download (0.1MB)

Image 4:
Reduce the cost of test with both single-ended and differential probing options in a portable logic analyzer.

Low-JPEG Download (0.1MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'