Agilent Technologies Introduces Industry's First LXI RF and Universal Frequency Counter/Timers

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

The 53210A single-channel, 350 MHz RF frequency counter is optimized to provide fast, precise frequency measurements with a simplified user interface. An optional RF channel can be added to measure 6 or 15 GHz.

Image 1:
The 53210A single-channel, 350 MHz RF frequency counter is optimized to provide fast, precise frequency measurements with a simplified user interface. An optional RF channel can be added to measure 6 or 15 GHz.

Low-JPEG Download (0.4MB)

High-JPEG Download (2.3MB)

 

The 53220A 350 MHz universal frequency counter/timer is a two-channel frequency counter with the ability to make frequency, frequency ratio, time interval and pulse width measurements.

Image 2:
The 53220A 350 MHz universal frequency counter/timer is a two-channel frequency counter with the ability to make frequency, frequency ratio, time interval and pulse width measurements.

Low-JPEG Download (0.2MB)

High-JPEG Download (0.9MB)

As the highest performance model in the 53200 Series, the 53230A is a two-channel frequency counter with the ability to make frequency and time interval measurements as well as continuous/gap-free measurements for basic modulation domain analysis.

Image 3:
As the highest performance model in the 53200 Series, the 53230A is a two-channel frequency counter with the ability to make frequency and time interval measurements as well as continuous/gap-free measurements for basic modulation domain analysis.

Low-JPEG Download (0.4MB)

High-JPEG Download (2.2MB)

53230A 350 MHz Universal Frequency Counter/Timer

Image 4:
53230A 350 MHz Universal Frequency Counter/Timer

Low-JPEG Download (0.3MB)

High-JPEG Download (0.7MB)

The Agilent 53200 Series of 350 MHz RF and universal frequency counter/timers offer resolution capabilities up to 12 digits/sec single-shot frequency resolution on a one second gate. Single-shot time interval measurements can be resolved down to 20 psec. All models offer new built-in analysis and graphing capabilities to maximize the insight and information you receive.

Image 5:
The Agilent 53200 Series of 350 MHz RF and universal frequency counter/timers offer resolution capabilities up to 12 digits/sec single-shot frequency resolution on a one second gate. Single-shot time interval measurements can be resolved down to 20 psec. All models offer new built-in analysis and graphing capabilities to maximize the insight and information you receive.

Low-JPEG Download (0.3MB)

High-JPEG Download (1.6MB)

53210A, 53220A, 53230A 350 MHz RF & Universal Frequency Counter/Timers

Image 6:
53210A, 53220A, 53230A 350 MHz RF & Universal Frequency Counter/Timers

Low-JPEG Download (1.0MB)

High-JPEG Download (3.6MB)

This downloadable 3 min, 22 sec video features the Agilent 53200 RF and universal frequency counter/timer series, the first frequency counters with LXI Class C compliance. They feature industry-leading performance and usability, built with standard computing I/O for ease of connectivity and data collection.

Video 1:
This downloadable 3 min, 22 sec video features the Agilent 53200 RF and universal frequency counter/timer series, the first frequency counters with LXI Class C compliance. They feature industry-leading performance and usability, built with standard computing I/O for ease of connectivity and data collection.

MP4 Video Download (11.2MB)

 

Related Information
  Press Release:

Agilent Technologies Introduces Industry's First LXI RF and Universal Frequency Counter/Timers
(2010-October-15)

  Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

  How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'