The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
The Keysight 86100D DCA-X wide-bandwidth oscilloscope equipped with Keysight 86100D-9FP PAM-N analysis software is a flexible solution that combines ultra-low jitter performance with an extremely low noise acquisition system for accurate analysis of PAM-4 signals.
Low-JPEG Download (0.2MB)
High-JPEG Download (0.7MB)
Image 2:
Keysight 86100D-9FP PAM-N analysis software provides comprehensive analysis of optical and electrical PAM-4 signals, including the ability to emulate a variety of receiver equalization methods such as FFE, CTLE, and DFE.
Low-JPEG Download (0.6MB)
High-JPEG Download (2.0MB)
Image 3:
Offline analysis may be performed on saved or simulated PAM signals using Keysight’s N1010A Option 9TP PAM analysis software installed on a laptop or PC.
Low-JPEG Download (0.2MB)
High-JPEG Download (2.3MB)
Image 4:
The Keysight 86100D DCA-X wide-bandwidth oscilloscope platform provides comprehensive analysis of optical and electrical PAM-4 signals on up to 16 channels at the same time.
Low-JPEG Download (0.2MB)
High-JPEG Download (4.8MB)
Image 5:
Keysight 86100D-9FP PAM-N analysis software offers measurements such as eye width, eye height, eye skew, level amplitude, level noise, level skew, linearity, and more.
Low-JPEG Download (0.3MB)
High-JPEG Download (0.6MB)