Agilent Technologies Infiniium 9000 H-Series high-definition oscilloscopes and N2820A/21A Series AC/DC current probes

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

The Infiniium 9000 H-Series high-definition oscilloscopes come in bandwidths of 250 MHz, 500 MHz, 1 GHz and 2 GHz.

Image 1:
The Infiniium 9000 H-Series high-definition oscilloscopes come in bandwidths of 250 MHz, 500 MHz, 1 GHz and 2 GHz.

Low-JPEG Download (0.4MB)

High-JPEG Download (0.7MB)

The Infiniium 9000 H-Series oscilloscopes offer up to 12-bit vertical resolution, which represents 16 times the quantization levels of traditional oscilloscopes with eight bits of resolution.

Image 2:
The Infiniium 9000 H-Series oscilloscopes offer up to 12-bit vertical resolution, which represents 16 times the quantization levels of traditional oscilloscopes with eight bits of resolution.

Low-JPEG Download (0.4MB)

High-JPEG Download (1.3MB)

The Infiniium 9000 H-Series oscilloscopes include the Industry's deepest standard memory (up to 100 Mpts per channel).

Image 3:
The Infiniium 9000 H-Series oscilloscopes include the industry’s deepest standard memory (up to 100 Mpts per channel).

Low-JPEG Download (0.3MB)

High-JPEG Download (0.9MB)

The new N2820A/21A Series AC/DC current probes offer the Industry's highest sensitivity, going all the way down to 50 uA, with a maximum current range of 5 A.

Image 4:
The new N2820A/21A Series AC/DC current probes offer the industry’s highest sensitivity, going all the way down to 50 uA, with a maximum current range of 5 A.

Low-JPEG Download (0.1MB)

High-JPEG Download (7.7MB)

These probes work in cooperation with the new 9000 H-Series to offer the Industry's most sensitive current measurements.

Image 5:
These probes work in cooperation with the new 9000 H-Series to offer the industry’s most sensitive current measurements.

Low-JPEG Download (0.4MB)

High-JPEG Download (4.5MB)

The higher sensitivity these products offer is especially useful for measuring current consumption of battery-powered mobile devices or integrated circuits.

Image 6:
The higher sensitivity these products offer is especially useful for measuring current consumption of battery-powered mobile devices or integrated circuits.

Low-JPEG Download (0.3MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'