The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
Agilent AC6800 Series Basic AC Power Sources - 4 new models.
Low-JPEG Download (0.9MB)
High-JPEG Download (2.3MB)
Image 2:
Agilent AC6801A AC Power Source 0-270V/0-5A, 500 VA.
Low-JPEG Download (0.8MB)
High-JPEG Download (1.7MB)
Image 3:
Agilent AC6802A AC Power Source 0-270V/0-10A, 1000 VA.
Low-JPEG Download (0.8MB)
High-JPEG Download (1.7MB)
Image 4:
Agilent AC6803A AC Power Source 0-270V/0-20A, 2000 VA.
Low-JPEG Download (0.8MB)
High-JPEG Download (1.8MB)
Image 5:
Agilent AC6804A AC Power Source 0-270V/0-40A, 4000 VA.
Low-JPEG Download (1.0MB)
High-JPEG Download (2.9MB)
Image 6:
Complete line of Agilent Basic and Performance AC Power Sources: AC6801A, AC6802A, AC6803A, AC6804A, 6811B, 6812B and 6813B.
Low-JPEG Download (0.8MB)
High-JPEG Download (1.9MB)