The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
The Agilent Advanced Power System (APS) family of 1 kW and 2 kW power supplies offer a new level of power supply performance for demanding applications in ATE and R&D.
Low-JPEG Download (0.6MB)
High-JPEG Download (1.7MB)
Image 2:
The APS N7900 Series dynamic DC power supplies are designed for applications where high-speed dynamic sourcing and measurement is needed in ATE and R&D.
Low-JPEG Download (0.7MB)
High-JPEG Download (1.9MB)
Image 3:
The 14585A Control & Analysis Software for Advanced Power Supplies allows full control of the 1- and 2-kW APS N7900 Series with no programming required.
Low-JPEG Download (0.1MB)
Image 4:
The 14585A Control & Analysis Software for Advanced Power Supplies supports the N6705B DC Power Analyzer and now the APS N7900 Series dynamic DC power supplies.
Low-JPEG Download (0.2MB)
High-JPEG Download (0.3MB)