Keysight Technologies' Device Analyzer with Curve Tracer Functionality for Power-Device Evaluation

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
The Keysight B1505A Power Device Analyzer/Curve Tracer is a single-box solution with advanced curve tracer functionality that can accurately evaluate and characterize power devices up to 10 kV, 1500 A and from -50°C to +250°C.

Low-JPEG Download (0.3MB)

High-JPEG Download (0.7MB)

Image 2:
The B1505AP provides eight different pre-configured packages that satisfy a wide variety of power device measurement requirements. The packages can be selected according to voltage/current range and the requirement for capacitance measurement.

Low-JPEG Download (0.1MB)

High-JPEG Download (2.3MB)

Image 3:
An oscilloscope view displays the actual current and/or voltage waveforms with measurement timing. It eliminates the need to use an external oscilloscope to verify the waveform applied to the DUT.

Low-JPEG Download (0.3MB)

Image 4:
The B1505A supports the fastest available, fully automated, safe, and accurate thermal testing from -50°C to +250°C.

Low-JPEG Download (0.2MB)

High-JPEG Download (2.4MB)

Image 5:
A complete gate charge curve is obtained with a new method using low- and high-voltage setups for on-wafer and the packaged form of a device.

Low-JPEG Download (0.1MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'