302 Moved Temporarily

This document you requested has moved temporarily.

It's now at https://ciarwww.keysight.com:443/main/header.jspx?curr_url=http://about.keysight.com/en/newsroom/imagelibrary/library/B1506A_CurveTracer_images/index.shtml?cc=US&myAgilentEmail=&section=bd&lc=eng&cc=CA.

Keysight's Advanced Curve Tracer Packages for its B1506A Power Device Analyzer

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
The Keysight B1506A Power Device Analyzer IV Packages (H20/H50/H70) are complete solutions for characterizing the IV measurement for both packaged devices and on-wafer devices at a price that’s comparable to traditional curve tracers.

Low-JPEG Download (0.1MB)

High-JPEG Download (1.1MB)

Image 2:
The Keysight B1506A meets all of today’s power device temperature testing challenges. It works with the inTEST thermal plate and thermostream to provide fast and automated device characterization across the -50°C to +250℃ temperature range.

Low-JPEG Download (0.1MB)

High-JPEG Download (2.1MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'