The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
Shown on left, Professor Andrew Nix, Wireless Communication Systems, Dean of the Engineering Faculty and Head of the Communication Systems and Networks research group, University of Bristol and, on right, Roger Nichols, Keysight’s 5G Program Manager. Photo supplied courtesy of University of Bristol.
Low-JPEG Download (0.6MB)
High-JPEG Download (3.5MB)
Image 2:
Keysight’s wideband waveform generation and capture hardware configured ready for 60GHz channel measurements at the University of Bristol, facilitating further research in millimetre wave antenna array technology and propagation prediction (ray tracing). Photo supplied courtesy of University of Bristol.
Low-JPEG Download (0.8MB)
High-JPEG Download (8.9MB)