Keysight Technologies CAN FD and SENT Triggering and Decode, DSOX4AUTO and DSOX4SENSOR for 4000 X-Series Oscilloscopes

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
Hardware-based decoding captures and displays an infrequent CAN FD stuff bit error frame that other scopes miss.

Low-JPEG Download (0.3MB)

High-JPEG Download (4.2MB)

Image 2:
The SENT (single edge nibble transmission) option (DSOX4SENSOR) provides decoding of fast and slow chanel serial data, and also offers extensive triggering selections.

Low-JPEG Download (0.3MB)

Image 3:
The AUTO option for InfiniiVision 3000T, 4000, and 6000 X-Series oscilloscopes provides triggering and decoding for both ISO and non-ISO CAN FD (Controller Area Network with Flexible Data-Rate).

Low-JPEG Download (0.2MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'